KMRS SCAPTO C5
Key for coolant tube
IDnr. 1422543
KMRS SCAPTO C5, Key for coolant tube
- For interface: SCHUNK CAPTO C5
- Diameter: 7 mm
Technische gegevens
| 面向接口 | SCHUNK CAPTO C5 |
|---|---|
| D1 [mm] | 7.0 |
| D2 [mm] | 15.0 |
| L1 [mm] | 120.0 |
| 重量 [kg] | 0.15 |