VBK2-10 1x4P-1x4P 1CH
Accessories MAGNOS
IDnr. 1610940
Standard connection cable
Product features:
Product features:
- Connection cable for the modular system KEH plus
- To install between control unit KEH plus and magnetic chuck
- To control one magnetic chuck
- Plug-and-play system for easy installation
- Control unit connection: 1 x 4-PIN CIR 22 male
- Magnetic chuck connection: 1 x 4-PIN CIR 22 female
- Number of channels: 1
- Cable length: 10 m
- Weight: 4.1 kg
Technische gegevens
| 通道数量 | 1.0 |
|---|---|
| 电缆长度 [m] | 10.0 |
| 重量 [kg] | 4.1 |
标配范围
连接电缆、操作手册