SGVS-F 125-95-150
VS jaws
ID 430141
System jaws, standard
Product features:
Product features:
- VS jaw high, fixed
- For mounting of various jaws with stepped grip jaw 5 mm
- Interface 1: W-125-1
- Suitable for: KSG 125
- Dimensions: 125 x 95 x 150 mm
- Weight: 6.7 kg
Información técnica
| Ancho [mm] | 125.0 |
|---|---|
| Profundidad [mm] | 95.0 |
| Altura [mm] | 150.0 |
| Grupo | 個数 |
| Peso [kg] | 6.7 |
Material suministrado
Sistema de mordazas, mordaza superior, tornillos de fijación