FR-SM 200
Full grip jaws made of steel
IDnr. 120702
FR-SM 200, Full grip jaws made of steel
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
- Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technische gegevens
| Product group | Full grip jaws made of steel |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 17.0 |
| Width B [mm] | 140.0 |
| Width B1 [mm] | 40.0 |
| Height H [mm] | 60.0 |
| Height H2 [mm] | 50.0 |
| Length L [mm] | 70.0 |
| Hole spacing a [mm] | 36.0 |
| Hole spacing b [mm] | 19.0 |
| Screws | M12 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 8.4 |