CPB
Automatic tool changers
Pneumatically actuated tool changer with self-retaining function in the event of a loss of compressed air, the integrated piston spring ensures that gap formation is minimized.
Function
Function
Application examples
Videos
Sectional diagram
Sectional diagram
The automatic tool changer CPB consists of a change master (CPB-K) and a change adapter (CPB-A). The CPB-K that is mounted on the robot couples and decouples the CPB-A which is mounted on the tool. The pneumatically actuated clamping slide and the high-precision locking pin ensure a reliable connection. Suitable option modules supply the coupled tool.
- 1
-
Housing
Weight-optimized due to the use of high-strength, hard-coated aluminum alloy - 2
-
Locking mechanism
Functional parts are made of hardened stainless steel. The integrated clamping slides ensure a quick and fixed connection. Self-retaining during compressed air drop. Integrated spring prevents gap formation between master and adapter. - 3
-
Short taper centering
- 4
-
Sensor monitoring of the locking device
Optional, for monitoring in a reliable process - 5
-
Pressure spring made of stainless steel
- 6
-
Fitting screw
Attached directly to the interface, it ensures that the moments around Mz are absorbed.
Application example
Application example
- 1
-
Automatic tool changers CPB
- 2
-
Optional modules COB
- 3
-
2-finger parallel gripper PGN-plus-P