arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WHI HSK-A 63 Ø8x80 Illustration similar

WHI HSK-A 63 Ø8x80

Whistle Notch 설치부

ID 23000334

Delivery time on request
WHI HSK-A 63 Ø8x80, 툴홀더
  • Whistle Notch 설치부
  • 시리즈: Whistle Notch 설치부
  • 툴홀더 인터페이스: HSK-A 63
  • 클램핑 지름: 8 mm
  • 투영 길이: 80 mm
  • 흔들림 정확도: 테이퍼에서 D1까지 측정 시 0.003mm 이하
  • 밸런싱 등급: G6.3 @ 8,000 RPM 또는 Umax < 1 gmm
제공 범위: 클램핑 나사와 길이 조절 나사 포함
Technology Whistle Notch mountings
Series Whistle Notch mountings
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 8 mm
D2 [mm] 28.0
D6 [mm] 19.5
Projecting length L1 [mm]/[inch] 80 mm / 3.1"
L2 [mm] 36.5
L3 [mm] 10.0
L4 [mm] 54.0
G M6
G1 M8
Weight [kg] 0.93
Coolant-proof yes
Standard length yes

Version
For clamping tools with cylindrical shanks as per DIN 1835E/6359HE

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Includes clamping screw and length adjustment screw

Individual
Additional sizes and customized designs are available upon request