COS REP10-KIT-K
Feed-through modules
ID 1586668
Feed-through modules, REP10, Master side
- Number of pin contacts: 6
- Number of pin contacts: 4
Technical details
| Suitable on | Change head |
|---|---|
| Screw connection diagram | J |
| Transmission type | Servo |
| Weight [kg] | 0.14 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Protection class IP | IP64 (only in a coupled state) |
| Number of pin contacts | 6.0 |
| Nominal current [A] | 5.0 |
| Alternating voltage [V AC] | 450.0 |
| Direct voltage [V DC] | 700.0 |
| Number of pin contacts | 4.0 |
| Nominal current [A] | 15.0 |
| Alternating voltage [V AC] | 450.0 |
| Direct voltage [V DC] | 700.0 |
| Electrical connection | M16 cable gland for Ø 5 – 10 mm |
| Special properties | The KIT has an additional attachment with various outlet options. Direct soldering of the cable strands to the pin block. |
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.