arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
MSC-PS10 500x200 Illustration similar

MSC-PS10 500x200

Accessories for standard magnetic clamping technology

ID 422097

Accessories for standard magnetic clamping technology

Product features:
  • Laminated plate
  • For milling contours and special forms.
  • Technology: Parallel pole
Technical data:
  • Dimensions: 500 x 200 x 21 mm
  • Pole pitch: 3 mm + 1,5 mm
  • Weight: 18 kg
Comprimento [mm] 500.0
Largura [mm] 200.0
Altura [mm] 21.0
Peso [kg] 18.0

Escopo de fornecimento
Placa laminada