GFA-Z 100-35-28
Intermediate jaw with spring plate
Ident.-Nr. 430174
System jaws, standard
Product features:
Product features:
- Intermediate jaw with slot
- incl. 2 spring leaves and bolts
- Interface 1: W-100-1
- Suitable for: KSG 100
- Dimensions: 100 x 35 x 28 mm
- Weight: 0.9 kg
Technische Details
| Width [mm] | 100.0 |
|---|---|
| Depth [mm] | 28.0 |
| Height [mm] | 35.0 |
| Bundle | piece |
| Weight [kg] | 0.9 |
Scope of delivery
System jaw