arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB 106 M6 Ilustração semelhante

AB 106 M6

Pino da peça

ID 122162

AB 106 M6, Pino da peça suave
  • Altura H: 10 mm
  • Tamanho da chave A/F: 10
  • Linha G: M6
  • Material: Stahl C45
  • Unidade de entrega: 1 pedaço
Height H [mm] 10.0
Wrench size A/F 10.0
Thread G M6
Material Stahl C45
soft yes
Delivery unit 1 piece