GBP 40-35-10
Ground jaw
ID 490578
Top jaws, standard
Product features:
Product features:
- Jaw, ground
- Interface 1: W-40
- Dimensions: 40 x 35 x 10 mm
- Weight: 0.1 kg
Technical details
| Width [mm] | 40.0 |
|---|---|
| Depth [mm] | 10.0 |
| Height [mm] | 35.0 |
| Bundle | piece |
| Weight [kg] | 0.1 |
标配范围
顶爪、紧固螺钉