arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SW 400-1 Illustration similaire

SW 400-1

Inserts de serrage

ID 194120

SW 400-1, Inserts de serrage
  • Hauteur H: 17 mm
  • Longueur L: 34.5 mm
  • Largeur B: 30 mm
  • Filetage G: M8
Height H [mm] 17.0
Length L [mm] 34.5
Width B [mm] 30.0
Thread G M8
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.