ROTA NCK-S plus 250 K-SV60°
Mandrins stationnaires 3 mors, à actionnement hydraulique
ID 450202
Stationary power lathe chuck in standard version
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Integrated hydraulic cylinders
- Base plate for stationary use
- Jaw interface: 1,5 mm x 60° Nut 16H7
- Stroke per jaw: 4.4 mm
- Piston stroke: 19 mm
- Max. clamping force: 111 kN
- Max. actuating pressure: 120 bar
- Chuck height: 121 mm
- Weight: 47.6 kg
Technical details
| Serration | 1.5 mm x 60° |
|---|---|
| Max. clamping force [kN] | 111.0 |
| Actuation pressure [bar] | 120.0 |
| Stroke per jaw [mm] | 4.4 |
| Weight [kg] | 47.6 |
Scope of delivery
Power lathe chuck, T-nuts, operating manual; without top jaws, without mounting screws