arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HUE PGN-plus 160 Illustration similar

HUE PGN-plus 160

Protection cover

ID 371484

Protection cover, Suitable for: PGN-plus 160
Material Thermoplast 99, PVC-P
Min. ambient temperature [°C] -30.0
Max. ambient temperature [°C] 80.0
Weight [kg] 0.6
Gripper suspended, without joint sealing 60
Gripper upright, without joint sealing 64
Gripper lower-lying, without joint sealing 60
Gripper position free, with circumferential joint sealing 65
Sealing compound recommended by SCHUNK for sealing joints and source of supply:
Soft-elastic MS polymer, universal adhesive and sealant:
Teroson SE 2000 MF (black)
Article No.: 92-401790, Cartridge à 310 ml for hand or compressed air guns
Manufacturer: Henkel KGaA, www.henkel.com