STV-W G1/4-AG-8
Accessories for standard vacuum clamping technology
ID 1543254
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Angular plug connector
- Hose diameter: 8 mm
- O.D.-Diameter: 14.6 mm
- Thread : G1/4"-AG
- Operating temperature: -20 - 80 °C
- Material: Brass
Technical details
| Length [mm] | 24.0 |
|---|---|
| Thread | G1/4"-AG |
| Material | Brass |
| O.D.-Diameter [mm] | 14.6 |
| Min. operating temperature [°C] | -20.0 |
| Max. operating temperature [°C] | 80.0 |
标配范围
角插头连接器