ROTA NCK plus 250-75 A8-SV60°
3-jaw power chuck with through-hole
ID 807232
This product has been discontinued and is no longer available.
Alternative products:
Standard power lathe chucks with through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Through-hole: 75 mm
- Spindle holder: ISO 702-1 Nr. 8
- Jaw interface: 1,5 mm x 60° Nut 16H7
- Stroke per jaw: 4.4 mm
- Piston stroke: 19 mm
- Max. clamping force: 111 kN
- Max. actuating force: 44 kN
- Max. rotational speed: 4200 1/min
- Weight: 35 kg
Détails techniques
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 8 |
| Serration | 1.5 mm x 60° |
| Max. rotational speed [1/min] | 4200.0 |
| Max. clamping force [kN] | 111.0 |
| Max. actuating force [kN] | 44.0 |
| Stroke/jaw [mm] | 4.4 |
| Piston stroke (H) [mm] | 19.0 |
| Moment of inertia [kgm²] | 0.32 |
| Weight [kg] | 35.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- Axe X:
- n [min-1]
- Axe Y:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 100
- purple
-
KM-WB 110
- green
-
Required minimum clamping force Fspmin 33%