arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO CF HSK-A 63 Ø25x115 Illustration similar

CELSIO CF HSK-A 63 Ø25x115

Heat shrinking toolholder

ID 26001827

CELSIO CF HSK-A 63 Ø25x115, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Cool Flow variant
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 25 mm
  • Projecting length: 115 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 680 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 25 mm
D2 [mm] 53.0
D6 [mm] 44.0
Projecting length L1 [mm]/[inch] 115 mm / 4.5"
L2 [mm] 59.0
L3 [mm] 10.0
L4 [mm] 89.0
G M16x1
Min. torque [Nm] 680.0
Weight [kg] 1.75
Cool Flow variant yes
Standard length yes

回转精度
在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

刀具柄部质量
h6

RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片

刀柄更换
对于自动更换刀柄

冷却剂供应
冷流版本
冷却液通过两条冷却液通道直接送入刀具切削刃

长度调节螺钉
带轴向长度调节螺钉(除了 Ø 3、Ø 4 和 Ø 5)

平衡螺钉
带螺纹,用于平衡螺钉和固定螺钉 (除了 Ø 3, Ø 4 和 Ø 5)

单独
可按照客户要求,提供其他尺寸和订制设计