WEL CF HSK-A 100 Ø20x100
Porte-fraises WELDON
ID 23002461
WEL CF HSK-A 100 Ø20x100, Porte-outils
- Porte-fraises WELDON
- Gammes: WELDON
- Version Cool Flow
- Interface de porte-outils: HSK-A 100
- Diamètre de serrage: 20 mm
- Longueur de projection: 100 mm
- Concentricité: ≤ 0,003 mm mesuré du cône à D1
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
Détails techniques
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 52.0 |
| D6 [mm] | 53.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L2 [mm] | 53.0 |
| L4 [mm] | 71.0 |
| G1 | M16 |
| Weight [kg] | 3.06 |
| Cool Flow variant | yes |
| Standard length | yes |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Scope of delivery
Including WELDON clamping screw and two M3 screws for closing the Cool Flow option (if required)
Individual
Additional sizes and customized designs are available upon request