arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVF-L30-30 130x30 Illustration similar

PVF-L30-30 130x30

Accessories for standard magnetic clamping technology

ID 1393196

Accessori per la tecnologia di serraggio magnetico standard

Caratteristiche del prodotto:
  • Estensione polare fissa
  • Con foro passante e vite M6.
  • Tecnologia: Polo parallelo
Dati tecnici:
  • Dimensioni: 130 x 30 x 30 mm
  • Filetto polo: M6
  • Passo polare: 30 mm + 10 mm
  • Peso: 0.9 kg
Length [mm] 130.0
Width [mm] 30.0
Height [mm] 30.0
Weight [kg] 0.9