RWA2
Setup Cart
ID 1515291
Setup cart standard
Product features:
Product features:
- VERO-S Setup Cart
- Individual configuration possible
- Dimensions: 1100 x 750 x 900 mm
- Max. load capacity of the storage rack: 400 kg
- Max. load capacity per drawer: 400 kg
- Max. total payload: 1000 kg
- Weight: 112 kg
Technical details
Length [mm] | 1100 |
---|---|
Width [mm] | 750 |
Height [mm] | 900 |
Max. load capacity of the storage rack [kg] | 400 |
Max. load capacity per drawer [kg] | 150 |
Max. total payload [kg] | 1000 |
Weight [kg] | 112 |
Scope of delivery
Setup cart, storage rack, rack insert, operating manual; without clamping pin mountings