arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO HSK-F63 Ø6x130 Illustration similar

CELSIO HSK-F63 Ø6x130

Heat Shrinking Toolholders

ID 26000777

CELSIO HSK-F63 Ø6x130, Toolholders
  • Heat Shrinking Toolholders
  • Series: CELSIO
  • Toolholder interface: HSK-F 63
  • Clamping diameter: 6 mm
  • Projecting length: 130 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 20 Nm
Technology Heat Shrinking Toolholders
Series CELSIO
Toolholder interface HSK-F 63
Toolholder standard DIN 69893-6
Clamping diameter D1 6 mm
D2 [mm] 27
D6 [mm] 21
L2 [mm] 37
L3 [mm] 10
L4 [mm] 104
G M5
Min. torque [Nm] 20
Weight [kg] 0.7

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Length adjustment screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request