MES HSK-A100 Ø16x100
Face mill arbors
ID 23001907
MES HSK-A100 Ø16x100, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Toolholder interface: HSK-A 100
- Clamping diameter: 16 mm
- Thread in clamping diameter: M8
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | 페이스 밀링 아버 |
---|---|
Series | 페이스 밀링 아버 |
Toolholder interface | HSK-A 100 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 16 mm |
Thread tightening bolt G | M8 |
D2 [mm] | 38 |
Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
L4 [mm] | 71 |
L11 [mm] | 17 |
Weight [kg] | 2.88 |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request