SFA-SA 200
Full grip jaws made of aluminum
N.º de identificação 174101
SFA-SA 200, Full grip jaws made of aluminum
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 10 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Detalhes técnicos
| Product group | Full grip jaws made of aluminum |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 10.0 |
| Tab width S [mm] | 20.0 |
| Width B [mm] | 140.0 |
| Width B1 [mm] | 35.0 |
| Height H [mm] | 58.0 |
| Height H1 [mm] | 54.0 |
| Height H2 [mm] | 48.0 |
| Length L [mm] | 72.5 |
| Hole spacing a [mm] | 21.75 |
| Hole spacing b [mm] | 40.0 |
| Screws | M8 |
| Material | Aluminum |
| m/set [kg] | 2.41 |