KEH P02 460V/60Hz
Accessories for standard magnetic clamping technology
ID 422354
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Control unit 460 V/60 Hz
- Two-channel version
- With 8 step holding force regulation
- Suitable for: MSC magnetic chucks
- Number of channels: 2
- Voltage: 460 V
- Frequency: 60 Hz
기술 세부 정보
| 电源电压 [V] | 460.0 |
|---|---|
| 频率 [Hz] | 60.0 |
| 通道数量 | 2.0 |
标配范围
控制单元、手持式遥控器、操作手册