PSC Ø16h6-M10-34.5
Accessories direct workpiece clamping systems, standard
N.º de identificação 1539971
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- Fitting screw
- For fastening a clamping pin without collar
- Head diameter: 20.9 mm
- Fitting diameter: 12h6
- Thread : M10
- Screw length: 34.5 mm
- Weight: 0.1 kg
Detalhes técnicos
| 헤드 직경 [mm] | 20.9 |
|---|---|
| 장착 직경 | 12h6 |
| 스레드 | M10 |
| 나사 길이 [mm] | 34.5 |
| 중량 [kg] | 0.1 |
제공 범위
피팅 나사