SAT-DW-R 400-710
Double angle tombstones
N.º de identificação 431107
Tombstone without clamping vises
Product features:
Product features:
- Double bracket with raw clamping surfaces
- Base Plate: 400 x 400 mm
- Tower dimensions: 390 x 170 x 710 mm
- Material: Cast iron EN-GJL-250
- Weight: 221 kg
Detalhes técnicos
| Pallet size | 400 x 400 mm |
|---|---|
| Weight [kg] | 221.0 |
Scope of delivery
Tombstone, cover, shipping screws