GBVS-P-G3 65-41-22
Parallelspannbacke
Ident.-Nr. 490752
Clamping inserts, standard
Product features:
Product features:
- Parallel grip jaw
- Interface 1: W-SEI
- Suitable for: Adjustable jaw KSM2
- Dimensions: 65 x 41 x 22 mm
- grip step: 3 mm
- Weight: 0.26 kg
Technische Details
| Width [mm] | 65.0 |
|---|---|
| Depth [mm] | 41.0 |
| Height [mm] | 22.0 |
| Bundle | Stück |
| Weight [kg] | 0.26 |