THL-S plus 600 Z-Z
Steady Rests with lateral Cylinder
ID 825831
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard steady rest
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Clamping range: 125 - 460 mm
- Max. clamping force per roller: 30 kN
- Actuation pressure: 8 - 70 bar
- Centering accuracy: < 0.06 mm
- Repeat accuracy: < 0.01 mm
- Max. circumferential speed: 400 m/min
- Weight: 434 kg
Technical details
| Type of lubrication | Central lubrication |
|---|---|
| Rollers | cylindrical |
| Min. clamping Ø [mm] | 125.0 |
| Max. clamping Ø [mm] | 460.0 |
| Min. operating pressure [bar] | 8.0 |
| Max. operating pressure [bar] | 70.0 |
| Max. clamping force per roller [kN] | 30.0 |
| Centering accuracy [mm] | < 0.06 |
| Repeat accuracy [mm] | < 0.01 |
| Max. circumferential speed [m/min] | 400.0 |
| Weight [kg] | 434.0 |