arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO 3° HSK-E 40 Ø6x70 Illustration similar

CELSIO 3° HSK-E 40 Ø6x70

Heat shrinking toolholder

ID 26000916

CELSIO 3° HSK-E 40 Ø6x70, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: HSK-E 40
  • Clamping diameter: 6 mm
  • Projecting length: 70 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 40,000 RPM or Umax < 1 gmm
技术 热缩刀柄
系列 CELSIO
刀具夹持接口 HSK-E 40
刀柄标准 DIN 69893-5
夹持直径 D1 6 mm
D6 [mm] 12.0
伸出长度 L1 [mm]/[英寸] 70 mm / 2.8"
L2 [mm] 37.0
L4 [mm] 50.0
重量 [kg] 0.27
防冷却剂

回转精度
在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)

平衡等级
转速为 40,000 RPM  时动平衡等级达 G2.5 或 Umax < 1 gmm

刀具柄部质量
h6

RAM 数据采集器
数据芯片安装孔为选配

MQL (微量润滑)
如有需要,可提供 MQL (微量润滑)设计

刀柄更换
对于自动更换刀柄

长度调节螺钉
不带轴向长度调节螺钉

平衡螺钉
无用于平衡螺钉的螺纹

单独
可按照客户要求,提供其他尺寸和订制设计