arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
TRIBOS-RM

TRIBOS-RM

Porta-ferramentas poligonais
O TRIBOS-RM é adequado para usinagem HSC em microusinagem de mais de 85.000 rpm. A excelente precisão de concentricidade de ≤ 0,003 mm, bem como a estabilidade obtida da estrutura de ancoragem formam a base das montagens do porta-ferramentas extremamente compactas e, assim, garantem um corte de metal preciso e confiável. Os diferentes tamanhos são perfeitamente adequados para uso em centros de usinagem pequenos e altamente dinâmicos.

Advantages – Your benefits

  • High radial rigidity
    Stability at high cutting forces, good metal cutting performance, and therefore faster machining time and higher productivity
  • Small and compact design
    Precise and reliable metal cutting
  • Excellent vibration damping
    Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs
  • Fine-balanced by default
    Suitable for high speeds with a balancing grade of G2.5 at 25,000 RPM
  • Comprehensive compatibility
    Can be ideally combined with TRIBOS SVL tool extensions
  • Permanent run-out and repeat accuracy ≤0.003 mm
    Optimal surface results, high precision machining and safe processes due to a uniform cutting action and highest repeatability
  • Minimizing set-up times and costs
    Quick and easy tool change with the clamping device TRIBOS-RM SVP
  • Rotationally symmetrical design
    The rotationally symmetrical design minimizes the interfering contour and ensures high speed of rotation.

Options and special information

  • The anchor structure allows TRIBOS-RM to remain stable during loads caused by high cutting forces. The clamping forces suffice to reach the limits of the loads generated by high-speed machining centers. High machining performance paves the way for quicker machining times and thus increases the productivity.