arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBC 160-50-14.4

GBC 160-50-14.4

Serrated jaw

Ident.-Nr. 1373269

Top jaws, standard

Product features:
  • Jaw, hewn
  • Interface 1: W-160
Technical data:
  • Dimensions: 160 x 50 x 14,4 mm
  • Weight: 0.81 kg
Width [mm] 160.0
Depth [mm] 14.4
Height [mm] 50.0
Bundle piece
Weight [kg] 0.81

Scope of delivery
Top jaw, fastening screws