GSK-A SW6-3/8"
Accessori per sistemi di serraggio manuale standard
ID 1561290
Accessories for the manual clamping systems standard
Product features:
Product features:
- Hexagon pin insert SW 6
- With external hex
- Suitable for: GFD mini
- Wrench size: 6
- Square connection: 3/8"
- Weight: 0.05 kg
Technical details
| Wrench size | 6.0 |
|---|---|
| Square connection | 3/8" |
| Weight [kg] | 0.05 |
Scope of delivery
Hexagon pin insert