arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z155-A4 Illustration similar

FFV Z155-A4

Flansch Standard

ID 836010

Flansch Standard

Produktmerkmale:
  • Reduzierflansch
  • Für pneumatisch betätigte Kraftspannfutter
  • Futterseite: Z155
  • Maschinenseite: ISO 702-1 Nr. 4
Technische Daten:
  • Teilkreis Futter: 180 mm
  • Teilkreis Spindel: 82.6 mm
  • Höhe: 31.5 mm
  • Durchlass: 61 mm
  • Gewicht: 3.5 kg
Chuck side Z155
Machine side ISO 702-1 Nr. 4
Chuck pitch circle [mm] 180.0
Spindle pitch circle [mm] 82.6
Height [mm] 31.5
Through-hole [mm] 61.0
Weight [kg] 3.5

Scope of delivery
Adapter plate, mounting screws