SPB-VLK 50
Accessories for the standard quick-change pallet systems
ID 1317936
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Clamping pin extension
- For lifting off the workpiece and reducing the interfering contour
- With positioning pin
- Dimensions: Ø98 x 50 mm
- Holding force M8: 25 kN
- Plane parallelism: 0.02 mm
- Weight: 1.7 kg
Technical details
Holding force M8 [kN] | 25 |
---|---|
Plane parallelism [mm] | 0.02 |
Weight [kg] | 1.7 |
Scope of delivery
Clamping pin extension, screw, sleeve, threaded pin