MEQ3 200-2
Module Height Extensions
ID 1337153
Module height extension standard
- Top of two-way clamping module NSE3 138
- Bottom two-way clamping pins SPx 40
- Turbo function
- Dimensions: 399 (424) x 160 x 199 mm
- Pull-down force: 16 kN
- Pull-down force with turbo: 56 kN
- Unlocking pressure: 6 bar
- Weight: 54.8 kg
Technical details
| Length [mm] | 418.0 |
|---|---|
| Width [mm] | 160.0 |
| Pull-down force [kN] | 16.0 |
| Pull-down force with turbo [kN] | 56.0 |
| Unlocking pressure [bar] | 6.0 |
| Weight [kg] | 54.8 |
Levering
Modulehoogteverlenging, klempin voor modulehoogteverlenging, laadbeugel, afdichtingsnippel, bedieningshandleiding; zonder klempinnen voor pallet