SCHUNK는 리니어 모듈 및 로봇 액세서리는 물론 그리핑 및 터닝 모듈에 대한 유도, 자기 및 광학 모니터링 센서의 광범위한 포트폴리오를 제공합니다. 위치에 사용되는 간단한 비접촉 스위치 외에도 조정 가능한 히스테리시스와 2개의 조정 가능한 스위칭 포인트를 가진 프로그래머블 센서가 있습니다. 아날로그 출력이 있는 SCHUNK 센서는 여러 다른 위치 또는 다른 측정 절차에 적합합니다.
Inductive proximity switches are used to scan the current status of automation components. They are offered by SCHUNK in versions IN and INK. The version IN is directly pluggable or has a molded cable with plug connector. The INK version is suitable for direct wiring. It has a molded cable with an open end.
Inductive proximity switches are used to scan the current status of automation components. They are offered by SCHUNK in versions IN and INK. The version IN is directly pluggable or has a molded cable with plug connector. The INK version is suitable for direct wiring. It has a molded cable with an open end.
A magnetic switch is used for monitoring the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital signal.
A magnetic switch is used to monitor the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital value. The switching value can be programmed.
A magnetic switch is used for monitoring the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital signal.
The SST sensor tester enables the rapid testing and adjustment of inductive sensors, magnetic switches and reed contacts. The necessary power is supplied by a 9 V compound battery.
For connecting many SCHUNK sensors (IN(K)/MMS(K) 22/MMS(K)22-PI1 etc.), and collecting respective sensor signals. In the versions 2-fold (V2), 4-fold (V4) and 8-fold (V8). V2-4P sensor distributor for connecting MMS22-PI2 and MMS-P22 sensors for dividing a four-pin M8 connector into two three-pin M8 connectors.