SCHUNK original accessories enhance the versatility and the field of application of our standard modules for your application. Optimum functionality, reliability, and precise positioning are ensured by SCHUNK original accessories. Experience highest quality and utmost longevity.
Todos os filtros
Filtro
Max. current [A]
Max. current [A]
The maximum current which can be passed through a single contact.
Standardized adapter plates for SCHUNK tool changers CPS and CPB for use with the storage system CTS B – without mechanical processing, directly from the modular system.
Standardized adapter plates for SCHUNK tool changers CPS for use with the storage system CTS C – without mechanical processing, directly from the modular system.
Standardized adapter plates for SCHUNK tool changers CPS for use with the storage system CTS P – without mechanical processing, directly from the modular system.
The CTS C accessories include storage pins, mounting block, tool position rack and extension adapters, and ensure flexible use of the CTS C storage module
Optional cover plate for CPS-A. The cover plate can be used if an optional module is installed on the CPS-K and this module is not required on the CPS-A for the application. This provides the contacts with better protection against dirt, in particular with electric optional modules.
Centering sleeves are used for centering between two elements. With SCHUNK grippers, this frequently occurs between the mounting plate and gripper and between the gripper and gripper fingers.
In case of pressure failure, venting of the module will be prevented by the pressure maintenance valve. Therefore a temporary force or position maintenance can be implemented via different actuators. This is particularly suitable for grippers which cannot be equipped with a mechanical gripping force maintenance.
Connection cables and connection cable kits for electrical connection to specific robot models and controllers. Depending on the manufacturer, a direct connection to the tool flange is possible or external cabling is required. In combination with mechanical adapters and software modules, this allows commissioning on the robot to be carried out in just a few steps.
Spare parts packages contain all required parts for repair and maintenance. The seal kit is available as a spare parts package for the tool changer CPS.
Spare parts packages contain all required parts for repair and maintenance. There are three different spare parts kits for the product OSE available: seal kit, shock absorber, and cover.
Spare parts kits contain all the parts required for repair and maintenance. Four different spare parts kits for the SRM product are available: the shock absorber, the seal kit for media feed-through, the sealing kit for the center position and the sealing kit.