arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GFA-Z 160-50-20

GFA-Z 160-50-20

Intermediate jaw with spring plate

ID 430162

Delivery time on request
System jaws, standard

Product features:
  • Intermediate jaw with slot
  • incl. 2 spring leaves and bolts
  • Interface 1: W-160
  • Suitable for: KSG 160
Technical data:
  • Dimensions: 160 x 50 x 20 mm
  • Weight: 1.71 kg
Largura [mm] 160.0
Profundidade [mm] 20.0
Altura [mm] 50.0
Pacote unidade
Peso [kg] 1.71

Escopo de fornecimento
Castanha do sistema