arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
SWB-SA 165 Illustration similar

SWB-SA 165

Full grip jaws made of aluminum

ID 170099

SWB-SA 165, Full grip jaws made of aluminum

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 14 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Full grip jaws made of aluminum
Serration 1/16" x 90°
Slot width N [mm] 14.0
Width B [mm] 120.0
Width B1 [mm] 40.0
Height H [mm] 58.0
Height H2 [mm] 48.0
Length L [mm] 59.5
Hole spacing a [mm] 25.0
Hole spacing b [mm] 20.0
Screws M10
Material Aluminum
m/set [kg] 2.16