STG 100
Zubehör TANDEM
Ident.-Nr. 402314
Clamping force block accessories
Product features:
Product features:
- Clamping bar for quick-change jaws
- Hardened version, grip serrated clamping steps
- Suitable for: WTG-A 100
- Dimensions: 55 x 20 x 11 mm
- Weight: 0.07 kg
Technische Details
| Width [mm] | 55.0 |
|---|---|
| Height [mm] | 11.0 |
| Depth [mm] | 20.0 |
| Suitable for | 100 |
| Weight [kg] | 0.07 |
納品内容
クランピングバー、固定用のネジ