KMR SCHUNK CAPTO C6
Coolant tubes
ID 1423744
KMR SCHUNK CAPTO C6, Coolant tubes
- For interface: SCHUNK CAPTO C6
- Diameter: 8 mm
- Thread : M20x2
Specifiche tecniche
| For interface | SCHUNK CAPTO C6 |
|---|---|
| D1 [mm] | 8.0 |
| L1 [mm] | 15.0 |
| L2 [mm] | 31.0 |
| G | M20x2 |
| Weight [kg] | 0.09 |
HSK design with two O-rings - axially sealed - according to DIN 69895