arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
KSC3-K

KSC3-K

기본 클램핑 바이스
니켈 도금 베이스 바디로 높은 클램핑 포스와 최대 정밀도를 갖춘 컴팩트한 싱글 액팅 바이스

Advantages – Your benefits

  • Nickel-plated base body
    For optimal corrosion protection and an even wider range of applications
  • Laser-etched ruler
    Quick and precise pre-adjustment
  • Extremely flat design
    For maximum utilization of the machine room
  • Spindle encapsulated
    Dirt-resistant and low-maintenance clamping devices
  • High clamping forces
    Ensure process reliability during machining
  • Large clamping range
    High level of flexibility
  • Lateral drainage slots
    For drainage of coolant and chips
  • Ball bearing mounted, clearance-free spindle
    For highest repeat accuracy
  • Wide range of applications
    Suitable for rough and finished parts machining
  • Wide jaw program
    Optimal adaptation to new clamping tasks
  • Wide jaw program
    Optimal adaptation to new clamping tasks
  • Jaw change with just two screws
    For quick and easy jaw change
  • Clamping by tension
    No bending of base body
  • VERO-S interface
    Versatile range of combinations thanks to the VERO-S modular system for even shorter set-up times.

Options and special information

  • Extremely compact single-acting clamping vise for precise machining of the sixth side
    With the new SCHUNK KONTEC KSC3-K single-acting clamping vise, the successful KSC3 series of centric clamping vises gets another elementary component. The base body of the KSC3-K vises has now been extended to include a transverse groove for the fixed jaw. This means that precise second-side machining is now also possible. Especially in multiple applications, such as on tombstones, synergies can be achieved with centric and single-acting clamping vises, and processes can be significantly accelerated.