arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCK-S plus 165 K-SV90°

ROTA NCK-S plus 165 K-SV90°

Stationary 3-jaw Chucks, hydraulically actuated

ID 450204

Delivery time on request
Stationary power lathe chuck in standard version

Product features:
  • 3-jaw wedge-hook chuck
  • Integrated hydraulic cylinders
  • Base plate for stationary use
  • Jaw interface: 1/16" x 90° Nut 14H7
Technical data:
  • Stroke per jaw: 2.75 mm
  • Piston stroke: 12 mm
  • Max. clamping force: 57 kN
  • Max. actuating pressure: 195 bar
  • Chuck height: 102 mm
  • Weight: 20.1 kg
Vertanding 1/16" x 90°
Max. opspankracht [kN] 57.0
Stuurdruk [bar] 195.0
Slag per klem [mm] 2.75
Gewicht [kg] 20.1

Levering
Aangedreven klauwplaat, T-moeren, handleiding; zonder bovenste klemmen, zonder montageschroeven