SWS
Sistema di cambio rapido
Questo prodotto è un prodotto obsoleto.
Prodotti alternativi:
Sistema pneumatico di cambio utensili con bloccaggio brevettato
Descrizione
Advantages – Your benefits
- Complete series of 14 sizes
for optimal size selection and a broad application range - Patented fail-safe locking mechanism
for secure connection between the quick-change master and adapter - All functional components made from hardened steel
for high mechanical resilience of the changing system - Wide range of signal, pneumatic, fluid and communication modules
for universal energy transmission possibilities - Integrated pneumatic feed-through
for a safe power supply of the handling modules and tools - Possibility of transmission of fluid systems
with self-sealing couplings possible - Adapter side coding
via plug connector possible - Suitable storage racks for all sizes
to ensure the optimum adaption to each application - ISO mounting pattern
for easy assembly to most types of robots without needing additional adapter plates
Options and special information
- No-Touch-Locking™
Locking without touching. Ensures that the SWS is securely locked even when the SWK and SWA do not touch. - Patented fail-safe locking mechanism
A large piston diameter and an outside clamping locking increase the permissible moment capacity. Steel parts made of low corrosion Rc 58.