arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
MTTA HSK-A 100 MK4x170 Similar a la imagen

MTTA HSK-A 100 MK4x170

Alojamientos de cono Morse con espigas

ID 23001922

Tempo di consegna su richiesta
MTTA HSK-A 100 MK4x170, Porta-ferramentas
  • Montagens de cone morse com espigas
  • Série: Montagens de cone morse com espigas
  • Interface do porta-ferramentas: HSK-A 100
  • Cone Morse: MK 4
  • Comprimento de projeção: 170 mm
  • Precisão de concentricidade: ≤ 0,008 mm medido do cone ao cone interno
  • Grau de balanceamento: G6,3 a 8.000 rpm ou Umax < 1 gmm
Technology Morse taper mountings with tangs
Series Morse taper mountings with tangs
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
MK size MK 4
D2 [mm] 48.0
Projecting length L1 [mm]/[inch] 170 mm / 6.7"
L4 [mm] 141.0
Weight [kg] 3.45
Coolant-proof yes
Standard length yes

Version
For mounting morse taper tools with tangs in accordance with DIN 228B.

Run-out accuracy
≤ 0.008 mm measured from taper to internal taper

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Individual
Additional sizes and customized designs are available upon request