arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
Clamping stations 'Turn'

Clamping stations 'Turn'

Clamping Stations
Clamping stations with VERO-S NSE3 modules, particularly developed for mill/turn centers, as a basis for extremely fast set-up processes of clamping devices.

Advantages – Your benefits

  • An operating pressure of 6 bar is sufficient
    Additional pressure intensifiers are not required
  • Positioning via flexible taper
    Very simple joining behavior at a run-out accuracy of < 0.01 mm
  • Constant pull-down force even at high speeds
    Reliable clamping with top rigidity
  • Patented dual stroke system for highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability
  • Turbo integrated by default
    Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency.
  • Visual safety device
    Maximum operating safety

Options and special information

  • Suitable for use with all standard mill/turn centers
    VERO-S NSL3 turn – SCHUNK competence from lathe chuck technology and stationary clamping technology combined in a clamping station. This set-up time killer for turn/mill centers ensures high pull-down forces of modules used for achieving extremely rigid and safe device clamping. Visual monitoring provides information on the current clamping state (turbo function).
  • The intelligent hosing between the modules ensure that there is sufficient space for holes in the base plate. Therefore the clamping station is suitable for all standard machine types. Due to very simple joining behaviors at an excellent repeat accuracy, the VERO-S NSL3 turns into a productivity boost on mill/turn centers.