arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
ROTA TPS 200-52 K-SV90°

ROTA TPS 200-52 K-SV90°

Stationary 3-jaw Chucks, pneumatically actuated

ID 816147

Scorte limitate
Stationary power lathe chuck in standard version

Product features:
  • 3-jaw wedge-hook chuck
  • Base plate for stationary use
  • Through-hole: 52 mm
  • Jaw interface: 1/16" x 90° Nut 17H7
Technical data:
  • Stroke per jaw: 4.2 mm
  • Max. clamping force at 6 bar: 68 kN
  • Max. actuating pressure: 3 - 8 bar
  • Chuck height: 135.5 mm
  • Weight: 34 kg
Denture 1/16" x 90°
Force de serrage max. (à 6 bars) [kN] 68.0
Pression d'utilisation min. [bar] 3.0
Pression d'utilisation maximale [bar] 8.0
Course par mors  [mm] 4.2
Poids [kg] 34.0

Etendue de la livraison
Mandrin de tour automatique, vis pointeaux, lardons de fixation, fixation droite, raccords coudés, outil de montage, notice d'utilisation ; sans mors rapportés