arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
ROTA NCF plus 2

ROTA NCF plus 2

Kraftspannfutter mit Durchgangsbohrung und Fliehkraftausgleich
Gewichtsreduziertes 3-Backen Präzisionskraftspannfutter mit Fliehkraftausgleich in extrem stabiler Bauweise.

Advantages – Your benefits

  • Precision wedge-hook power lathe chuck for highest quality requirements
    Allows excellent machining results
  • Very high RPM without essential clamping force reduction
    Optimum utilization of the lathe chuck performance due to high economic efficiency  
  • With integrated centrifugal force compensation
    Thereby high machining speeds are possible
  • Large through-hole
    Machining all standard pipe diameters
  • High degree of efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Optimized lubrication system
    Consistently high clamping forces ensured
  • Modular center sleeve system
    Optimal adjustment to new clamping tasks thanks to the exchangeable center sleeves
  • Double-guided chuck piston
    For highest run-out and repeat accuracy
  • Low chuck weight
    Fast acceleration and deceleration operations shorten the cycle times
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • High-performance and maintenance-free precision lathe chucks are a must in utilizing lathes and milling-turning centers to their full efficiency. The ROTA NCF plus 2 has been particularly designed for such requirements. The integrated centrifugal force compensation counteracts against the loss of clamping force under speed of rotation, enabling significantly higher machining speeds.
  • Inside these lightweight chucks, very robust, hardened and ground flat guidances ensure process-stable functioning even at maximum load. Due to a new type of piston guidance, the screw connections enclose the complete circumferential of hardened chuck body, and therefore an extraordinarily high rigidity and precision are achieved.