arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
TENDO Zero HSK-A 100 Ø20x105 Illustration similar

TENDO Zero HSK-A 100 Ø20x105

Hydraulic expansion toolholder

ID 0204066Z

TENDO Zero HSK-A 100 Ø20x105, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Zero
  • Toolholder interface: HSK-A 100
  • Clamping diameter: 20 mm
  • Projecting length: 105 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x DRun-out accuracy of 0 microns, adjustable
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 330 Nm
Scope of delivery: Including hexalobular socket wrench for TENDO Zero, without actuation key
Technology Hydraulic expansion toolholder
Series TENDO Zero
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 20 mm
D2 [mm] 42.0
D3 [mm] 50.0
D6 [mm] 38.0
Projecting length L1 [mm]/[inch] 105 mm / 4.1"
L2 [mm] 51.0
L3 [mm] 10.0
L4 [mm] 59.0
L5 [mm] 76.0
G M16x1
Min. torque [Nm] 330.0
Weight [kg] 2.8
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D
Run-out accuracy of 0 microns, adjustable

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Including hexalobular socket wrench for TENDO Zero, without actuation key

Individual
Additional sizes and customized designs are available upon request