arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
GBS-G8-T 160-50-20

GBS-G8-T 160-50-20

Stepped jaw

ID 430249

Top jaws, standard

Product features:
  • Stepped jaw, grip 8 mm with T-Nut
  • T-slot for mounting the positioning strip.
  • Interface 1: W-160
Technical data:
  • Dimensions: 160 x 50 x 20 mm
  • grip step: 8 mm
  • Weight: 1 kg
Width [mm] 160.0
Depth [mm] 20.0
Height [mm] 50.0
Bundle piece
Weight [kg] 1.0

Scope of delivery
Top jaw, fastening screws